Page 697 - RF Adapter Datasheets
P. 697

7/16 DIN Male to 4.1/9.5 Mini DIN Male Adapter IP67 UnMated



      TECHNICAL DATA SHEET                                                                               PE91243



                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +120 deg C
                       Ingress Protection                                IP67 UnMated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/16/2014

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level

                   7/16 DIN Male to 4.1/9.5 Mini DIN Male Adapter IP67 UnMated from Pasternack Enterprises has same day shipment for
                   domestic and International orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part
                   of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 7/16 DIN Male to 4.1/9.5 Mini DIN Male Adapter IP67 UnMated PE91243

                   URL: http://www.pasternack.com/7-16-male-4.1-9.5-mini-din-male-straight-adapter-pe91243-p.aspx










































                                                       PE91243  REV 1.0                                                2
   692   693   694   695   696   697   698   699   700   701   702