Page 700 - RF Adapter Datasheets
P. 700

Low PIM 7/16 DIN Male to 4.1/9.5 Mini DIN Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91088


                   Mechanical Specifications
                       Size
                       Length                                            1.97 in [50.04 mm]
                       Width                                             1.26 in [32 mm]
                       Weight                                            0.258 lbs [117.03 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                     7/16 DIN Male          4.1/9.5 Mini DIN Male
                       Polarity                                   Standard                 Standard
                       Hex Size                                    32 mm                    22 mm
                       .

                       Material Specifications
                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type            7/16 DIN Male                         4.1/9.5 Mini DIN Male
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                       Insulation         PTFE                                     PTFE
                       Body               Brass              Tri-Metal             Brass              Tri-Metal
                       Coupling Nut       Brass              Tri-Metal             Brass              Tri-Metal
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +120 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Male to 4.1/9.5 Mini DIN Male Adapter PE91088








                                                       PE91088  REV 1.2                                                2
   695   696   697   698   699   700   701   702   703   704   705