Page 713 - RF Adapter Datasheets
P. 713

Low PIM 7/16 DIN Male to 4.3-10 Male Adapter





     RF Adapters Technical Data Sheet                                                                      PE91468


                   Configuration
                       • 7/16 DIN Male Connector 1                      • Low PIM Design
                       • 4.3-10 Male Connector 2                        • Straight Body Geometry
                       • 50 Ohm
                   Features
                       • Max VSWR of 1.25:1 up to 6 GHz                 • Silver Plated Brass Contact
                       • PIM levels lower than -160 dBc
                   Applications
                       • Allows Connection Between Series  • Base Stations               • Feeder Cables
                       • General Purpose Test           • Distributed Antenna Systems
                       • Low PIM Applications            (DAS)
                       • Mobile Communications Systems  • Small Cells
                   .
                   Description
                   Pasternack’s PE91468 7/16 DIN male to 4.3-10 male adapter is part of our full line of RF components available for same-day
                   shipping. Our 7/16 DIN to 4.3-10 adapter has a male to male gender configuration in a low PIM design. PE91468 7/16 DIN
                   male to 4.3-10 male adapter operates to 6 GHz. The Pasternack RF adapter provides excellent VSWR of 1.25:1 maximum
                   and passive intermodulation of -160 dBc maximum.
                   RF adapters are often used to enable connections between two connector types that would otherwise not mate. Certain
                   adapter  configurations  can  also  be  used  to  protect  connectors  on  expensive  equipment  where  the  number  of  connect/
                   disconnect cycles is high. An RF, microwave or millimeter wave adapter is connected to the equipment, and the commonly
                   changed connection is made with the adapter which can be easily replaced when it wears out after high usage; such adapters
                   are referred to as connector savers. Pasternack also offers bulkhead, panel mount, hermetically sealed, reverse polarity, and
                   isolated ground adapter varieties to serve all of your RF, microwave and millimeter wave needs.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            6            GHz
                       VSWR                                                              1.25:1
                       Passive Intermodulation                                           -160           dBc
                       Dielectric Withstanding Voltage (AC)                              1,500          Vrms
                       Insulation Resistance                1,000                                      MOhms
                       . .
                       Electrical Specification Notes:
                       Values at 25° C, sea level.







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Male to 4.3-10 Male Adapter PE91468
                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE91468  REV 1.0                                                1
   708   709   710   711   712   713   714   715   716   717   718