Page 731 - RF Adapter Datasheets
P. 731

7/16 DIN Male to N Male Adapter IP67 UnMated



      TECHNICAL DATA SHEET                                                                               PE91248



                   Configuration
                       Connector 1                                       7/16 DIN Male
                       Impedance 1                                       50 Ohms
                       Connector 2                                       N Male
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.25:1
                       Maximum Passive Intermodulation (2 x 20 Watts), dBc   160

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.681 [42.7]
                       Width/Dia., in [mm]                               1.25 [31.75]
                       .
                       Connector 1
                       Type                                              7/16 DIN Male
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, mm                                      32
                       Torque, ft-lbs [Nm]                               18.333 [24.86]
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              N Male
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Coupling Nut Material and Plating                 Brass, Nickel
                       Hex Size, mm                                      20
                       Torque, in-lbs [Nm]                               8.85 [1]
                       Body Material and Plating                         Brass, Nickel
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +120 deg C
                       Ingress Protection                                IP67 UnMated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   06/16/2014


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Male to N Male Adapter IP67 UnMated PE91248








                                                       PE91248  REV 1.0                                                1
   726   727   728   729   730   731   732   733   734   735   736