Page 757 - RF Adapter Datasheets
P. 757

7/16 DIN Female to 4.1/9.5 Mini DIN
                            Female Adapter IP67 UnMated


      TECHNICAL DATA SHEET                                                                               PE91245



                   Configuration
                       Connector 1                                       7/16 DIN Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       4.1/9.5 Mini DIN Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.35:1
                       Maximum Passive Intermodulation (2 x 20 Watts), dBc   -160

                       Frequency 1
                       Frequency, GHz                                    DC to 3
                       VSWR                                              1.15:1
                       Return Loss, dB                                   23.13

                       Frequency 2
                       Frequency, GHz                                    3 to 4
                       VSWR                                              1.25:1
                       Return Loss, dB                                   19.1
                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.872 [47.55]
                       .
                       Connector 1
                       Type                                              7/16 DIN Female
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              4.1/9.5 Mini DIN Female
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +120 deg C
                       Ingress Protection                                IP67 UnMated




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Female to 4.1/9.5 Mini DIN Female Adapter IP67 UnMated PE91245








                                                       PE91245  REV 1.0                                                1
   752   753   754   755   756   757   758   759   760   761   762