Page 761 - RF Adapter Datasheets
P. 761

Low PIM 7/16 DIN Female to 4.1/9.5 Mini DIN Female Adapter





     RF Adapters Technical Data Sheet                                                                      PE91091


                       Electrical Specification Notes:
                       Values at 25°C, sea level.

                   Mechanical Specifications
                       Size
                       Length                                            1.87 in [47.5 mm]
                       Width                                             1.14 in [28.96 mm]
                       Weight                                            0.258 lbs [117.03 g]
                       .
                                  Description                   Connector 1              Connector 2
                       Type                                    7/16 DIN Female        4.1/9.5 Mini DIN Female
                       Polarity                                   Standard                 Standard
                       .

                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type           7/16 DIN Female                       4.1/9.5 Mini DIN Female
                       Contact        Beryllium Copper        Silver           Beryllium Copper        Silver
                                                           5 µm minimum                             5 µm minimum
                       Insulation         PTFE                                     PTFE
                       Outer Conductor    Brass              Tri-Metal             Brass              Tri-Metal
                                                           3 µm minimum                             3 µm minimum
                       . .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +120 deg C
                       .


                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:












                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: Low PIM 7/16 DIN Female to 4.1/9.5 Mini DIN Female Adapter PE91091








                                                       PE91091  REV 1.1                                                2
   756   757   758   759   760   761   762   763   764   765   766