Page 799 - RF Adapter Datasheets
P. 799

7/16 DIN Female to N Female Adapter IP67 Mated



      TECHNICAL DATA SHEET                                                                               PE91213



                   Configuration
                       Connector 1                                       7/16 DIN Female
                       Impedance 1                                       50 Ohms
                       Connector 2                                       N Female
                       Impedance 2                                       50 Ohms
                       Adapter Design                                    Standard
                       Body Style                                        Straight

                    Electrical Specifications
                       Frequency Range                                   DC to 6 GHz
                       Maximum VSWR                                      1.15:1

                   Mechanical Specifications
                       Size
                       Length, in [mm]                                   1.661 [42.19]
                       .
                       Connector 1
                       Type                                              7/16 DIN Female
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                       Connector 2
                       Type                                              N Female
                       Inner Conductor Material and Plating              Beryllium Copper, Silver
                       Body Material and Plating                         Brass, Tri-Metal
                       Dielectric Type                                   PTFE

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -45 to +120 deg C

                       Ingress Protection                                IP67 Mated
                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 7/16 DIN Female to N Female Adapter IP67 Mated PE91213








                                                       PE91213  REV 1.0                                                1
   794   795   796   797   798   799   800   801   802   803   804