Page 823 - RF Adapter Datasheets
P. 823

10-32 Male to BNC Female Adapter





     RF Adapters Technical Data Sheet                                                                        PE9753


                       Material Specifications

                                                 Connector 1                                         Connector 2
                            Description   Material           Plating             Material             Plating
                       Type             10-32 Male                              BNC Female
                       Contact                                 Gold                                    Gold
                                                            MIL-G-45204                             MIL-G-45204
                       Insulation         PTFE                                     PTFE
                       Outer Conductor                                             Brass               Nickel
                                                                                                     QQ-N-290
                       Body               Brass               Nickel
                                                             QQ-N-290
                       Coupling Nut       Brass               Nickel
                                                             QQ-N-290
                       . .


                   Compliance Certifications (see product page for current document)

                   10-32 Male to BNC Female Adapter from Pasternack Enterprises has same day shipment for domestic and International
                   orders. Our RF, microwave and millimeter wave products maintain a 99% availability and are part of the broadest selection in
                   the industry.


                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 10-32 Male to BNC Female Adapter PE9753

                   URL: https://www.pasternack.com/10-32-male-bnc-female-straight-adapter-pe9753-p.aspx

































                                                        PE9753  REV 1.1                                                2
   818   819   820   821   822   823   824   825   826   827   828