Page 1464 - RF Attenuator Datasheets
P. 1464

PE7357-3 CAD Drawing
                              3 dB Fixed Attenuator, SMA Male to SMA Female Black Anodized
                                  Aluminum Heatsink Body Rated to 25 Watts Up to 18 GHz

                                                                                                              2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.

                                 .500  12.70                                                                           7361
                 2.300  58.42
                                                                                                             1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL.
                                                                                                                       SIZE  A
                                                 .500  12.70  1.000  25.40


                                                                                                                       SCALE  N/A











                                                THRU   THRU  2 FARSIDE                                          3.  DIMENSIONS ARE IN INCHES [mm].  04/18/18


                                                    ONE WALL ONLY                                                      CAD FILE
                                                2.26                                                        NOTES:

                                                 .089  4-40 UNC -1B

         .660  16.76  REF        OUTPUT


                                             SMA  FEMALE                                                        PE7357-3  CAGE CODE   53919



                                                                                                            DWG TITLE







          2.670  67.82                                      2.460  62.48


                                                                                                           R
                                                                                                                   P.O. Box 16759 | Irvine | CA | 92623
                                                                                                               THE ENGINEER'S RF SOURCE
                                                                                                                 Pasternack Enterprises, Inc.




                                             SMA  MALE                                                   Pasternack does not make Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com




         .810  20.57  REF        INPUT                               8.86   .349  5.69   .224

                                                                        4-40 UNC -1B
                                                                                                  .XXX  ±0.005

                                                                     2.26                   STANDARD TOLERANCES  *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES  -
                                                                      .089                    .X    ±0.2  .XX   ±0.01
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE7357-3  REV 1.1                                               3
   1459   1460   1461   1462   1463   1464   1465   1466   1467   1468   1469