Page 1469 - RF Attenuator Datasheets
P. 1469

30 dB Fixed Attenuator, SMA Female to N Male Black Anodized
     Aluminum Heatsink Body Rated to 25 Watts Up to 18 GHz




     RF Fixed Attenuators Technical Data Sheet                                                          PE7362-30


                   Mechanical Specifications
                       Size
                       Length                                            4.5 in [114.3 mm]
                       Width/Diameter                                    2.41 in [61.21 mm]
                       .
                       Weight                                            0.8 lbs [362.87 g]
                       Body Material and Plating                         Black Anodized Aluminum Heatsink

                       Configuration
                       Design                                            Fixed, Bidirectional

                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   SMA Female                    N Male
                       Contact Material and Plating       Beryllium Copper, Gold           Brass, Gold
                       Contact Plating Specification            Gold
                       Outer Conductor Material and Plating                                Brass, Silver
                       Coupling Nut Material and Plating   Stainless Steel, Passivated
                       Coupling Nut Plating Specification    Stainless Steel
                       Hex Size                                11/16 In.                    11/16 In.
                       Body Material and Plating         Stainless Steel, Passivated   Stainless Steel, Passivated
                       Body Plating Specification             Passivated
                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   30 dB Fixed Attenuator, SMA Female to N Male Black Anodized Aluminum Heatsink Body Rated to 25 Watts Up to 18 GHz
                   from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and millimeter
                   wave products maintain a 99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 30 dB Fixed Attenuator, SMA Female to N Male Black Anodized Aluminum Heatsink Body Rated
                   to 25 Watts Up to 18 GHz PE7362-30

                   URL: https://www.pasternack.com/30db-fixed-sma-female-n-female-25-watts-attenuator-pe7362-30-p.aspx




                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE7362-30  REV 1.1                                              2
   1464   1465   1466   1467   1468   1469   1470   1471   1472   1473   1474