Page 1470 - RF Attenuator Datasheets
P. 1470

PE7362-30 CAD Drawing
                               30 dB Fixed Attenuator, SMA Female to N Male Black Anodized
                                  Aluminum Heatsink Body Rated to 25 Watts Up to 18 GHz

                                                                                                              2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.

                                 .500  12.70                                                                           7361
                 2.300  58.42
                                                                                                             1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL.
                                                                                                                       SIZE  A
                                                 .500  12.70  1.000  25.40


                                                                                                                       SCALE  N/A











                                               THRU   THRU  2 FARSIDE                                           3.  DIMENSIONS ARE IN INCHES [mm].  04/18/18


                                                    ONE WALL ONLY                                                      CAD FILE
                                               2.26                                                         NOTES:

                                                .089  4-40 UNC -1B
                                OUTPUT







        1.130  28.70  REF                    N  MALE                                                            PE7362-30  CAGE CODE   53919
                                                                                                            DWG TITLE










         2.670  67.82                                       2.460  62.48                                   R


                                                                                                               THE ENGINEER'S RF SOURCE Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623







                                             SMA  FEMALE                                                 Pasternack does not make Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com


                                 INPUT                               8.86  5.69
         .660  16.76  REF
                                                                      .349   .224           STANDARD TOLERANCES
                                                                                                  .XXX  ±0.005
                                                                                                .XX   ±0.01
                                                                                              .X    ±0.2
                                                                                                      *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES  -
                                                                     2.26
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                                                      .089   4-40 UNC -1B



                                                       PE7362-30  REV 1.1                                              3
   1465   1466   1467   1468   1469   1470   1471   1472   1473   1474   1475