Page 1472 - RF Attenuator Datasheets
P. 1472

10 dB Fixed Attenuator, SMA Female to SMA
     Female Black Anodized Aluminum Heatsink
     Body Rated to 25 Watts Up to 18 GHz



     RF Fixed Attenuators Technical Data Sheet                                                          PE7363-10


                   Mechanical Specifications
                       Size
                       Length                                            4.5 in [114.3 mm]
                       Width/Diameter                                    2.41 in [61.21 mm]
                       .
                       Weight                                            0.75 lbs [340.19 g]
                       Body Material and Plating                         Black Anodized Aluminum Heatsink

                       Configuration
                       Design                                            Fixed, Bidirectional

                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   SMA Female                  SMA Female
                       Contact Material and Plating       Beryllium Copper, Gold       Beryllium Copper, Gold
                       Contact Plating Specification            Gold
                       Outer Conductor Material and Plating                           Stainless Steel, Passivated
                       Hex Size                                11/16 In.                    11/16 In.
                       Body Material and Plating         Stainless Steel, Passivated   Stainless Steel, Passivated
                       Body Plating Specification             Passivated
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:

                   10 dB Fixed Attenuator, SMA Female to SMA Female Black Anodized Aluminum Heatsink Body Rated to 25 Watts Up to 18
                   GHz from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and
                   millimeter wave products maintain a 99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 10 dB Fixed Attenuator, SMA Female to SMA Female Black Anodized Aluminum Heatsink Body
                   Rated to 25 Watts Up to 18 GHz PE7363-10

                   URL: https://www.pasternack.com/10db-fixed-sma-female-sma-female-25-watts-attenuator-pe7363-10-p.aspx








                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE7363-10  REV 1.2                                              2
   1467   1468   1469   1470   1471   1472   1473   1474   1475   1476   1477