Page 1503 - RF Attenuator Datasheets
P. 1503

20 dB Fixed Attenuator, TNC Male to TNC Female Black Anodized
     Aluminum Heatsink Body Rated to 25 Watts Up to 18 GHz




     RF Fixed Attenuators Technical Data Sheet                                                          PE7375-20


                   Mechanical Specifications
                       Size
                       Length                                            4.5 in [114.3 mm]
                       Width/Diameter                                    2.41 in [61.21 mm]
                       .
                       Weight                                            1.048 lbs [475.36 g]
                       Body Material and Plating                         Black Anodized Aluminum Heatsink

                       Configuration
                       Design                                            Fixed, Bidirectional

                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                    TNC Male                   TNC Female
                       Contact Material and Plating           Brass, Gold              Beryllium Copper, Gold
                       Contact Plating Specification            Gold
                       Outer Conductor Material and Plating                           Stainless Steel, Passivated
                       Hex Size                                11/16 In.                    11/16 In.
                       Body Material and Plating         Stainless Steel, Passivated   Stainless Steel, Passivated
                       Body Plating Specification             Passivated
                       .


                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C

                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:

                   20 dB Fixed Attenuator, TNC Male to TNC Female Black Anodized Aluminum Heatsink Body Rated to 25 Watts Up to 18 GHz
                   from Pasternack Enterprises has same day shipment for domestic and International orders. Our RF, microwave and millimeter
                   wave products maintain a 99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 20 dB Fixed Attenuator, TNC Male to TNC Female Black Anodized Aluminum Heatsink Body
                   Rated to 25 Watts Up to 18 GHz PE7375-20

                   URL: https://www.pasternack.com/20db-fixed-tnc-male-tnc-female-25-watts-attenuator-pe7375-20-p.aspx








                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                       PE7375-20  REV 1.1                                              2
   1498   1499   1500   1501   1502   1503   1504   1505   1506   1507   1508