Page 1504 - RF Attenuator Datasheets
P. 1504

PE7375-20 CAD Drawing
                              20 dB Fixed Attenuator, TNC Male to TNC Female Black Anodized
                                  Aluminum Heatsink Body Rated to 25 Watts Up to 18 GHz

                                                                                                              2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.

                                 .500  12.70                                                                           7361
                 2.300  58.42

                                                                                                             1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL.
                                                                                                                       SIZE  A
                                                 .500  12.70  1.000  25.40


                                                                                                                       SCALE  N/A











                                               THRU   THRU  2 FARSIDE                                           3.  DIMENSIONS ARE IN INCHES [mm].  04/18/18


                                                    ONE WALL ONLY                                                      CAD FILE
                                               2.26                                                         NOTES:
                                                .089  4-40 UNC -1B

                                OUTPUT






         1.090  27.69  REF                   TNC  FEMALE                                                        PE7375-20  CAGE CODE   53919
                                                                                                            DWG TITLE










         2.670  67.82                                   2.460  62.48                                       R


                                                                                                               THE ENGINEER'S RF SOURCE Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623








        .990  25.15  REF                                                                                 Pasternack does not make Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com
                                             TNC  MALE
                                                                8.86  5.69
                                INPUT                            .349   .224                STANDARD TOLERANCES
                                                                                                  .XXX  ±0.005
                                                                                                .XX   ±0.01
                                                                                              .X    ±0.2
                                                                                                      *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES  -
                                                                2.26
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
                                                                 .089   4-40 UNC -1B




                                                       PE7375-20  REV 1.1                                              3
   1499   1500   1501   1502   1503   1504   1505   1506   1507   1508   1509