Page 1590 - RF Attenuator Datasheets
P. 1590

6 dB Fixed Attenuator, 7/16 DIN Female To N Female
                   Directional Rated To 50 Watts Up To 7.5 GHz




      TECHNICAL DATA SHEET                                                                              PE7316-6


                       Connector 2
                       Type                                              N Female
                       Contact Material and Plating                      Brass, Gold
                       Outer Conductor Material and Plating              Brass, Silver
                       Hex Size, In.                                     11/16
                       Body Material and Plating                         Stainless Steel, Passivated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                                                                         OUTPUT PORT HANDLES 5 WATTS MAX POWER
                       URL: http://www.pasternack.com/6db-fixed-7-16-female-n-female-50-watts-attenuator-pe7316-6-p.aspx


                   6 dB Fixed Attenuator, 7/16 DIN Female To N Female Directional Rated To 50 Watts Up To 7.5 GHz from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99%
                   availability and are part of the broadest selection in the industry.


















































                                                       PE7316-6  REV NC                                                2
   1585   1586   1587   1588   1589   1590   1591   1592   1593   1594   1595