Page 1593 - RF Attenuator Datasheets
P. 1593

10 dB Fixed Attenuator, 7/16 DIN Female To N Female
                   Directional Rated To 50 Watts Up To 7.5 GHz




      TECHNICAL DATA SHEET                                                                            PE7316-10


                       Connector 2
                       Type                                              N Female
                       Contact Material and Plating                      Brass, Gold
                       Outer Conductor Material and Plating              Brass, Silver
                       Hex Size, In.                                     11/16
                       Body Material and Plating                         Stainless Steel, Passivated

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                                                                         OUTPUT PORT HANDLES 5 WATTS MAX POWER
                       URL: http://www.pasternack.com/10db-fixed-7-16-female-n-female-50-watts-attenuator-pe7316-10-p.aspx


                   10 dB Fixed Attenuator, 7/16 DIN Female To N Female Directional  Rated To 50 Watts  Up To 7.5 GHz  from Pasternack
                   Enterprises  has  same  day  shipment  for  domestic  and  International  orders.  Our  RF,  microwave  and  fiber  optic  products
                   maintain a 99% availability and are part of the broadest selection in the industry.


















































                                                       PE7316-10  REV NC                                               2
   1588   1589   1590   1591   1592   1593   1594   1595   1596   1597   1598