Page 1607 - RF Attenuator Datasheets
P. 1607

6 dB Fixed Attenuator, 7/16 DIN Female To N Female
                   Directional Rated To 50 Watts Up To 18 GHz




      TECHNICAL DATA SHEET                                                                              PE7321-6


                   6 dB Fixed Attenuator, 7/16 DIN Female To N Female Directional Rated To 50 Watts Up To 18 GHz

                   Configuration
                       Design                                            Fixed, Directional Attenuator
                       Connector 1                                       7/16 DIN Female
                       Connector 2                                       N Female
                       Body Material and Plating                         Aluminum Heatsink, Black Anodized

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 18
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             6
                       Maximum Input Power, Watts                        50
                       Maximum VSWR                                      1.6:1

                       Frequency 1
                       Range, GHz                                        DC to 6
                       VSWR                                              1.3:1
                       Attenuation Accuracy, dB                          0.75
                       Frequency 2
                       Range, GHz                                        6 to 12.4
                       VSWR                                              1.45:1
                       Attenuation Accuracy, dB                          0.75
                       Frequency 3
                       Range, GHz                                        12.4 to 18
                       VSWR                                              1.6:1
                       Attenuation Accuracy, dB                          1

                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125
                       Size
                       Length, in [mm]                                   4.01 [101.85]
                       Width, in [mm]                                    3 [76.2]
                       Height, in [mm]                                   3 [76.2]
                       .
                       Weight, lbs [g]                                   1.796 [814.65]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 dB Fixed Attenuator, 7/16 DIN Female To N Female Directional Rated To 50 Watts Up To 18
                      GHz PE7321-6











                                                       PE7321-6  REV NC                                                1
   1602   1603   1604   1605   1606   1607   1608   1609   1610   1611   1612