Page 1610 - RF Attenuator Datasheets
P. 1610

10 dB Fixed Attenuator, 7/16 DIN Female To N Female
                   Directional Rated To 50 Watts Up To 18 GHz




      TECHNICAL DATA SHEET                                                                            PE7321-10


                   10 dB Fixed Attenuator, 7/16 DIN Female To N Female Directional Rated To 50 Watts Up To 18 GHz

                   Configuration
                       Design                                            Fixed, Directional Attenuator
                       Connector 1                                       7/16 DIN Female
                       Connector 2                                       N Female
                       Body Material and Plating                         Aluminum Heatsink, Black Anodized

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 18
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             10
                       Maximum Input Power, Watts                        50
                       Maximum VSWR                                      1.6:1

                       Frequency 1
                       Range, GHz                                        DC to 6
                       VSWR                                              1.3:1
                       Attenuation Accuracy, dB                          0.75
                       Frequency 2
                       Range, GHz                                        6 to 12.4
                       VSWR                                              1.45:1
                       Attenuation Accuracy, dB                          0.75
                       Frequency 3
                       Range, GHz                                        12.4 to 18
                       VSWR                                              1.6:1
                       Attenuation Accuracy, dB                          1.25

                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125
                       Size
                       Length, in [mm]                                   4.01 [101.85]
                       Width, in [mm]                                    3 [76.2]
                       Height, in [mm]                                   3 [76.2]
                       .
                       Weight, lbs [g]                                   1.796 [814.65]







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 10 dB Fixed Attenuator, 7/16 DIN Female To N Female Directional Rated To 50 Watts Up To
                      18 GHz PE7321-10











                                                       PE7321-10  REV NC                                               1
   1605   1606   1607   1608   1609   1610   1611   1612   1613   1614   1615