Page 1641 - RF Attenuator Datasheets
P. 1641

40 dB Fixed Attenuator, N Male To 7/16 DIN Female
                   Directional Rated To 50 Watts Up To 7.5 GHz




      TECHNICAL DATA SHEET                                                                            PE7314-40


                       Connector 2
                       Type                                              7/16 DIN Female
                       Contact Material and Plating                      Brass, Silver
                       Outer Conductor Material and Plating              Brass, Silver
                       Hex Size, In.                                     11/16
                       Body Material and Plating                         Brass, Silver

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                                                                         OUTPUT PORT HANDLES 5 WATTS MAX POWER
                       URL: http://www.pasternack.com/40db-fixed-n-male-7-16-female-50-watts-attenuator-pe7314-40-p.aspx


                   40 dB Fixed Attenuator, N Male To 7/16 DIN Female Directional Rated To 50 Watts Up To 7.5 GHz from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99%
                   availability and are part of the broadest selection in the industry.


















































                                                       PE7314-40  REV NC                                               2
   1636   1637   1638   1639   1640   1641   1642   1643   1644   1645   1646