Page 1645 - RF Attenuator Datasheets
P. 1645

3 dB Fixed Attenuator, N Male to N Female
     Unidirectional Black Anodized Aluminum Heatsink
     Body Rated to 50 Watts Up to 3 GHz



     RF Fixed Attenuators Technical Data Sheet                                                            PE7388-3


                       Typical Performance Data

                                                                 Return Loss
                                   0
                                  -10

                                  -20

                                  -30
                                 dB
                                  -40

                                  -50                                                             Input
                                  -60                                                             Output
                                                                                                  Max
                                  -70
                                     0          0.5         1         1.5         2          2.5        3
                                                                    Freq (GHz)




                                                                 Attenuation
                                   0

                                   -1


                                   -2

                                  dB  -3

                                   -4

                                   -5

                                   -6
                                     0          0.5         1         1.5         2          2.5        3
                                                                    Freq (GHz)







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3 dB Fixed Attenuator, N Male to N Female Unidirectional Black Anodized Aluminum Heatsink
                      Body Rated to 50 Watts Up to 3 GHz PE7388-3







                                                       PE7388-3  REV 1.2                                               3
   1640   1641   1642   1643   1644   1645   1646   1647   1648   1649   1650