Page 1648 - RF Attenuator Datasheets
P. 1648

6 dB Fixed Attenuator, N Male To N Female
                Unidirectional Black Anodized Aluminum Heatsink
                        Body Rated To 50 Watts Up To 3 GHz

      TECHNICAL DATA SHEET                                                                              PE7388-6



                   6 dB Fixed Attenuator, N Male To N Female Unidirectional Black Anodized Aluminum Heatsink Body
                   Rated To 50 Watts Up To 3 GHz


                   Configuration
                       Design                                            Fixed, Unidirectional Attenuator
                       Connector 1                                       N Male
                       Connector 2                                       N Female
                       Body Material and Plating                         Black Anodized Aluminum Heatsink

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 3
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             6
                       Maximum Input Power, Watts                        50
                       Maximum VSWR                                      1.15:1

                       Frequency 1
                       Range, GHz                                        DC to 3
                       VSWR                                              1.15:1
                       Attenuation Accuracy, dB                          ± 0.3
                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -55 to +125

                       Size
                       Length, in [mm]                                   4.409 [111.99]
                       Width, in [mm]                                    1.77 [44.96]
                       .
                       Weight, lbs [g]                                   0.54 [244.94]
                       Connector 1
                       Type                                              N Male
                       Contact Material and Plating                      Brass, Gold
                       Body Material and Plating                         Brass, Nickel


                       Connector 2
                       Type                                              N Female
                       Contact Material and Plating                      Beryllium Copper, Gold
                       Body Material and Plating                         Brass, Nickel

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 dB Fixed Attenuator, N Male To N Female Unidirectional Black Anodized Aluminum Heatsink
                      Body Rated To 50 Watts Up To 3 GHz PE7388-6









                                                       PE7388-6  REV 1.1                                               1
   1643   1644   1645   1646   1647   1648   1649   1650   1651   1652   1653