Page 1666 - RF Attenuator Datasheets
P. 1666

40 dB Fixed Attenuator, N Male to N Female
     Unidirectional Black Anodized Aluminum Heatsink
     Body Rated to 50 Watts Up to 3 GHz



     RF Fixed Attenuators Technical Data Sheet                                                          PE7388-40


                       Typical Performance Data

                                                                 Return Loss
                                   0
                                  -10

                                  -20

                                  -30
                                 dB
                                  -40

                                  -50                                                             Input
                                  -60                                                             Output
                                                                                                  Max
                                  -70
                                     0          0.5         1         1.5         2          2.5        3
                                                                    Freq (GHz)




                                                                 Attenuation
                                  -36

                                  -37
                                  -38
                                  -39

                                 dB  -40
                                  -41
                                  -42

                                  -43
                                  -44
                                     0          0.5         1         1.5         2          2.5        3
                                                                    Freq (GHz)







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 40 dB Fixed Attenuator, N Male to N Female Unidirectional Black Anodized Aluminum Heat-
                      sink Body Rated to 50 Watts Up to 3 GHz PE7388-40







                                                       PE7388-40  REV 1.2                                              3
   1661   1662   1663   1664   1665   1666   1667   1668   1669   1670   1671