Page 1752 - RF Attenuator Datasheets
P. 1752
30 dB Fixed Attenuator, N Male To N Female
Directional Rated To 50 Watts Up To 18 GHz
TECHNICAL DATA SHEET PE7322-30
Connector 1
Type N Male
Contact Material and Plating Brass, Gold
Hex Size, In. 11/16
Body Material and Plating Stainless Steel, Passivated
Connector 2
Type N Female
Contact Material and Plating Brass, Gold
Outer Conductor Material and Plating Brass, Silver
Hex Size, In. 11/16
Body Material and Plating Stainless Steel, Passivated
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Plotted and Other Data
Notes: Values at 25 °C, sea level
OUTPUT PORT HANDLES 5 WATTS MAX POWER
URL: http://www.pasternack.com/30db-fixed-n-male-n-female-50-watts-attenuator-pe7322-30-p.aspx
30 dB Fixed Attenuator, N Male To N Female Directional Rated To 50 Watts Up To 18 GHz from Pasternack Enterprises
has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99%
availability and are part of the broadest selection in the industry.
PE7322-30 REV NC 2

