Page 1761 - RF Attenuator Datasheets
P. 1761
3 dB Fixed Attenuator, N Female To 7/16 DIN Male
Directional Rated To 50 Watts Up To 7.5 GHz
TECHNICAL DATA SHEET PE7311-3
Connector 2
Type 7/16 DIN Male
Contact Material and Plating Brass, Silver
Outer Conductor Material and Plating Brass, Silver
Hex Size, In. 11/16
Body Material and Plating Brass, Silver
Compliance Certifications (visit www.Pasternack.com for current document)
RoHS Compliant Yes
Plotted and Other Data
Notes: Values at 25 °C, sea level
OUTPUT PORT HANDLES 5 WATTS MAX POWER
URL: http://www.pasternack.com/3db-fixed-n-female-7-16-male-50-watts-attenuator-pe7311-3-p.aspx
3 dB Fixed Attenuator, N Female To 7/16 DIN Male Directional Rated To 50 Watts Up To 7.5 GHz from Pasternack Enterprises
has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99%
availability and are part of the broadest selection in the industry.
PE7311-3 REV NC 2

