Page 1773 - RF Attenuator Datasheets
P. 1773

30 dB Fixed Attenuator, N Female To 7/16 DIN Male
                   Directional Rated To 50 Watts Up To 7.5 GHz




      TECHNICAL DATA SHEET                                                                            PE7311-30


                       Connector 2
                       Type                                              7/16 DIN Male
                       Contact Material and Plating                      Brass, Silver
                       Outer Conductor Material and Plating              Brass, Silver
                       Hex Size, In.                                     11/16
                       Body Material and Plating                         Brass, Silver

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes

                   Plotted and Other Data
                       Notes:                                            Values at 25 °C, sea level
                                                                         OUTPUT PORT HANDLES 5 WATTS MAX POWER
                       URL: http://www.pasternack.com/30db-fixed-n-female-7-16-male-50-watts-attenuator-pe7311-30-p.aspx


                   30 dB Fixed Attenuator, N Female To 7/16 DIN Male Directional Rated To 50 Watts Up To 7.5 GHz from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and fiber optic products maintain a 99%
                   availability and are part of the broadest selection in the industry.


















































                                                       PE7311-30  REV NC                                               2
   1768   1769   1770   1771   1772   1773   1774   1775   1776   1777   1778