Page 1928 - RF Attenuator Datasheets
P. 1928

20 dB Fixed Attenuator, TNC Male To TNC Female
                  Directional Aluminum Heatsink Black Anodized
                       Body Rated To 50 Watts Up To 18 GHz

      TECHNICAL DATA SHEET                                                                            PE7055-20



                   20 dB Fixed Attenuator, TNC Male To TNC Female Directional Aluminum Heatsink Black Anodized Body
                   Rated To 50 Watts Up To 18 GHz


                   Configuration
                       Design                                            Fixed, Directional Attenuator
                       Connector 1                                       TNC Male
                       Connector 2                                       TNC Female
                       Body Material and Plating                         Aluminum Heatsink, Black Anodized

                   Electrical Specifications
                       Frequency Range, GHz                              DC to 18
                       Impedance, Ohms                                   50
                       Attenuation Value, dB                             20
                       Maximum Input Power, Watts                        50
                       Maximum VSWR                                      1.45:1

                       Frequency 1
                       Range, GHz                                        DC to 18
                       VSWR                                              1.45:1
                       Attenuation Accuracy, dB                          ± 1.5
                   Mechanical Specifications

                       Size
                       Length, in [mm]                                   4.65 [118.11]
                       Width, in [mm]                                    3.5 [88.9]
                       Height, in [mm]                                   2.65 [67.31]
                       .
                       Connector 1
                       Type                                              TNC Male
                       Connector Specification                           MIL-STD-348
                       Hex Size, in.                                     5/8
                       Torque, in-lbs [Nm]                               14 [1.58]


                       Connector 2
                       Type                                              TNC Female
                       Connector Specification                           MIL-STD-348


                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant                                    Yes




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 20 dB Fixed Attenuator, TNC Male To TNC Female Directional Aluminum Heatsink Black An-
                      odized Body Rated To 50 Watts Up To 18 GHz PE7055-20









                                                        PE7055-20  REV                                                 1
   1923   1924   1925   1926   1927   1928   1929   1930   1931   1932   1933