Page 207 - RF Attenuator Datasheets
P. 207

2 dB Fixed Attenuator, QMA Male to QMA Female
     Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz




     RF Fixed Attenuators Technical Data Sheet                                                      PE7AP1002-2






                                                    Power derating Vs. temperature
                              100
                               90
                               80
                            Power (%)  60
                               70

                               50
                               40
                               30
                               20
                               10
                                0
                                         -40            -7,5           25             55             85
                                                               Temperature (°C)





                   2 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz from Pasternack
                   Enterprises has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products
                   maintain a 99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 2 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to 6
                   GHz PE7AP1002-2

                   URL: https://www.pasternack.com/2db-fixed-qma-male-qma-female-1-watt-attenuator-pe7ap1002-2-p.aspx



















                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                      PE7AP1002-2  REV 1.0                                             4
   202   203   204   205   206   207   208   209   210   211   212