Page 211 - RF Attenuator Datasheets
P. 211

3 dB Fixed Attenuator, QMA Male to QMA Female
     Brass Tri-Metal Body Rated to 1 Watt Up to 6 GHz




     RF Fixed Attenuators Technical Data Sheet                                                      PE7AP1002-3


                       Typical Performance Data

                                                                  VSWR
                        2.00
                        1.90
                        1.80
                        1.70
                        1.60
                        1.50

                        1.40
                        1.30
                        1.20
                        1.10
                        1.00
                           0.0  GHz  0.6    1.2     1.8     2.4      3.0     3.6     4.2      4.8     5.4     6.0

                        dB                                      Attenuation
                        0.00
                        -0.60
                        -1.20
                        -1.80

                        -2.40
                        -3.00
                        -3.60
                        -4.20
                        -4.80
                        -5.40
                        -6.00
                            0.0 GHz  0.6    1.2     1.8      2.4     3.0     3.6     4.2      4.8     5.4     6.0











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 3 dB Fixed Attenuator, QMA Male to QMA Female Brass Tri-Metal Body Rated to 1 Watt Up to
                      6 GHz PE7AP1002-3                                                                  Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                      PE7AP1002-3  REV 1.0                                             3
   206   207   208   209   210   211   212   213   214   215   216