Page 232 - RF Attenuator Datasheets
P. 232

1 dB Fixed Attenuator, QN Male to QN Female Brass
     Tri-Metal Body Rated to 1 Watt Up to 3 GHz




     RF Fixed Attenuators Technical Data Sheet                                                      PE7AP1000-1






                                                    Power derating Vs. temperature
                              100
                               90
                               80
                            Power (%)  60
                               70

                               50
                               40
                               30
                               20
                               10
                                0
                                         -40            -7,5           25             55             85
                                                               Temperature (°C)





                   1 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 1 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz
                   PE7AP1000-1

                   URL: https://www.pasternack.com/1db-fixed-qn-male-qn-female-1-watt-attenuator-pe7ap1000-1-p.aspx



















                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                      PE7AP1000-1  REV 1.1                                             4
   227   228   229   230   231   232   233   234   235   236   237