Page 236 - RF Attenuator Datasheets
P. 236

2 dB Fixed Attenuator, QN Male to QN Female Brass
     Tri-Metal Body Rated to 1 Watt Up to 3 GHz




     RF Fixed Attenuators Technical Data Sheet                                                      PE7AP1000-2


                       Typical Performance Data

                                                                  VSWR
                        1.50
                        1.45
                        1.40
                        1.35
                        1.30
                        1.25

                        1.20
                        1.15
                        1.10
                        1.05
                        1.00
                           0.0 GHz  0.3     0.6     0.9     1.2      1.5     1.8     2.1      2.4     2.7     3.0

                        dB                                      Attenuation
                        0.00
                        -0.30
                        -0.60
                        -0.90

                        -1.20
                        -1.50
                        -1.80
                        -2.10
                        -2.40
                        -2.70
                        -3.00
                            0.0 GHz  0.3    0.6     0.9      1.2     1.5     1.8     2.1      2.4     2.7     3.0











                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 2 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to
                      3 GHz PE7AP1000-2                                                                  Pasternack does not make  -
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                      PE7AP1000-2  REV 1.1                                             3
   231   232   233   234   235   236   237   238   239   240   241