Page 260 - RF Attenuator Datasheets
P. 260
15 dB Fixed Attenuator, QN Male to QN Female Brass
Tri-Metal Body Rated to 1 Watt Up to 3 GHz
RF Fixed Attenuators Technical Data Sheet PE7AP1000-15
Mechanical Specifications
Size
.
Body Material and Plating Brass, Tri-Metal
Configuration
Design Fixed
Package Style Connectorized
Connectors
Description Connector 1 Connector 2
Type QN Male QN Female
Contact Material and Plating Brass, Gold Beryllium Copper, Gold
Dielectric Type PTFE PTFE
Outer Conductor Material and Plating Beryllium Copper, Gold Beryllium Copper, Gold
.
Mechanical Specification Notes:
Mating Life: 100 Cycles
Environmental Specifications
Temperature
Operating Range -40 to +85 deg C
Storage Range -40 to +85 deg C
Ingress Protection (IP) Rating IP67
Compliance Certifications (see product page for current document)
Plotted and Other Data
Notes:
Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
inventory and certifications: 15 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to
3 GHz PE7AP1000-15 Pasternack does not make -
any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.
PE7AP1000-15 REV 1.1 2

