Page 265 - RF Attenuator Datasheets
P. 265

18 dB Fixed Attenuator, QN Male to QN Female Brass
     Tri-Metal Body Rated to 1 Watt Up to 3 GHz




     RF Fixed Attenuators Technical Data Sheet                                                    PE7AP1000-18


                   Mechanical Specifications
                       Size
                       .
                       Body Material and Plating                         Brass, Tri-Metal
                       Configuration
                       Design                                            Fixed
                       Package Style                                     Connectorized
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                    QN Male                     QN Female
                       Contact Material and Plating           Brass, Gold              Beryllium Copper, Gold
                       Dielectric Type                          PTFE                         PTFE
                       Outer Conductor Material and Plating   Beryllium Copper, Gold   Beryllium Copper, Gold
                       .
                       Mechanical Specification Notes:
                       Mating Life: 100 Cycles

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C
                       Storage Range                                     -40 to +85 deg C

                       Ingress Protection (IP) Rating                    IP67

                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:

                   18 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3 GHz from Pasternack Enterprises
                   has same day shipment for domestic and International orders. Our RF, microwave and millimeter wave products maintain a
                   99.4% availability and are part of the broadest selection in the industry.

                   Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                   inventory and certifications: 18 dB Fixed Attenuator, QN Male to QN Female Brass Tri-Metal Body Rated to 1 Watt Up to 3
                   GHz PE7AP1000-18

                   URL: https://www.pasternack.com/18db-fixed-qn-male-qn-female-1-watt-attenuator-pe7ap1000-18-p.aspx









                                                                                                                      -
                                                                                                         Pasternack does not make
                any representation or warranty regarding the suitability of the part described herein for any particular purpose, and Pasternack does not assume any liability arising out of the use of any part or documentation.





                                                     PE7AP1000-18  REV 1.1                                             2
   260   261   262   263   264   265   266   267   268   269   270