Page 2737 - RF Attenuator Datasheets
P. 2737

0 to 102 dB Push Button Step Attenuator, BNC Female To BNC
     Female With 1 dB Step Rated To 1 Watt Up To 750 MHz




     RF Step Attenuators Technical Data Sheet                                                             PE7008-5



                   .

                   Electrical Specifications
                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                           750            MHz
                       Impedance                                            50                         Ohms
                       Insertion Loss                                      1.55          1.75           dB
                       Attenuation Value                                  0 to 102                      dB
                       Step Size                                            1                           dB
                       Step Type                                        Push Button
                       Input Power                                                         1           Watts
                       Input Power, Peak                                                   1           KWatts

                       VSWR                                                              1.4:1
                       .


                   Mechanical Specifications
                       Size
                       Length                                            7.43 in [188.72 mm]
                       Width                                             1.53 in [38.86 mm]
                       Height                                            1.275 in [32.39 mm]
                       .
                       Weight                                            0.011 lbs [4.99 g]
                       .
                       Body Material and Plating                         Brass, Nickel

                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                   BNC Female                  BNC Female
                       .

                   Environmental Specifications


                   Compliance Certifications (see product page for current document)
                   Plotted and Other Data
                       Notes:






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 102 dB Push Button Step Attenuator, BNC Female To BNC Female With 1 dB Step Rated
                      To 1 Watt Up To 750 MHz PE7008-5







                                                       PE7008-5  REV 1.1                                               1
   2732   2733   2734   2735   2736   2737   2738   2739   2740   2741   2742