Page 2791 - RF Attenuator Datasheets
P. 2791

0 to 1 dB Rotary Step Attenuator, 75 Ohm BNC Female To 75
       Ohm BNC Female With 0.1 dB Step Rated To 1 Watt Up To 1 GHz


      TECHNICAL DATA SHEET                                                                              PE7035-5



                   0 to 1 dB Rotary Step Attenuator, 75 Ohm BNC Female To 75 Ohm BNC Female With 0.1 dB Step Rated
                   To 1 Watt Up To 1 GHz


                   Configuration
                       Design                                            Step, Bidirectional Attenuator
                       Connector 1                                       BNC Female
                       Connector 2                                       BNC Female

                   Electrical Specifications
                       Frequency Range, MHz                              DC to 1,000
                       Impedance, Ohms                                   75
                       Attenuation Value, dB                             0 to 1
                       Step Size, dB                                     0.1
                       Step Type                                         Rotary
                       Maximum Input Power, Watts                        1
                       Maximum VSWR                                      1.4:1

                       Frequency 1
                       Range, MHz                                        DC to 500
                       VSWR                                              1.3:1
                       Attenuation Accuracy, dB                          ± 0.07

                       Frequency 2
                       Range, MHz                                        500 to 1,000
                       VSWR                                              1.4:1
                       Attenuation Accuracy, dB                          ± 0.07
                   Mechanical Specifications
                       Temperature
                       Operating Range, deg C                            -20 to +85

                       Size
                       Length, in [mm]                                   4.5 [114.3]
                       Width, in [mm]                                    4 [101.6]
                       Height, in [mm]                                   4 [101.6]
                       .
                       Connector 1
                       Type                                              BNC Female


                       Connector 2
                       Type                                              BNC Female



                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 1 dB Rotary Step Attenuator, 75 Ohm BNC Female To 75 Ohm BNC Female With 0.1 dB
                      Step Rated To 1 Watt Up To 1 GHz PE7035-5









                                                         PE7035-5  REV                                                 1
   2786   2787   2788   2789   2790   2791   2792   2793   2794   2795   2796