Page 2912 - RF Attenuator Datasheets
P. 2912

63.5 dB Programmable TTL Controlled Attenuator, SMA Female
              to SMA Female, 0.5 dB Steps From 30 MHz to 3 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5005



                   The PE70A5005 is a 7 Bit Programmable Attenuator which operates over the frequency range of 30 MHz to 3000 MHz. The 50
                   ohm design supports TTL control logic and has an attenuation range that covers 0 to 63.5 dB in 0.5 dB steps. Attenuation steps
                   are 0.5, 1, 2, 4, 8, 16, and 32 dB. Insertion loss is 3 dB typical with a maximum operating RF input power +20 dBm. Additional
                   typical performance includes +/- 0.5 dB attenuation accuracy and switching speed of 0.7 microseconds. The DC supply is +5
                   Vdc @ 50 mA. The compact and rugged package design supports SMA female RF input/output connectors, and a 10 pin male
                   connector socket for DC and TTL controls. A mating DC cable connector plug assembly (model PE3C4220-24) is available in
                   stock as an accessory. The PE70A5005 has an operational termperature range of -40°C to +85°C.


                   Features
                       •  7 Bit Programmable Attenutor                   •  Swithing Speed: 0.7 microseconds typ
                       •  30 to 3000 MHz Bandwidth                       •  Insertion Loss: 4.0 dB max
                       •  0-63.5 dB attenuation                          •  Attenuation Accuracy: +/- 0.5 dB typ
                       •  0.5 dB Step Size                               •  DC Bias: +5 Vdc @ 50 mA
                       •  50 Ohms                                        •  SMA female connectors

                   Applications
                       •  Electronic Warfare            •  Military and Wireless         •  Military & Space
                       •  Test & Measurement             Communications Systems          •  Radar

                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.03                          3            GHz
                       Mean Attenuation Range                 0                          63.5           dB
                       Insertion Loss                                                      4            dB
                       Input VSWR                                                        1.8:1
                       Survival Power Average                                             +25           dBm
                       Power Handling Capacity                                          +20 CW          dBm
                       Accuracy of Attenuation
                                 0.5 dB to 7.5 dB                          ±0.2                         dB
                                 8 dB to 63.5 dB                           ±0.5                         dB
                       .
                       Step Size                             0.5                                        dB
                       Switching Time                                                      1             µs
                       Logic Input
                                 Logic “0” (Bit Off)          0                                         Volts
                                 Logic “1” (Bit On)           5                                         Volts
                       .
                       . .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 63.5 dB Programmable TTL Controlled Attenuator, SMA Female to SMA Female, 0.5 dB Steps
                      From 30 MHz to 3 GHz PE70A5005







                                                       PE70A5005  REV 1.0                                              1
   2907   2908   2909   2910   2911   2912   2913   2914   2915   2916   2917