Page 2917 - RF Attenuator Datasheets
P. 2917

PE70A5005 CAD Drawing
                               63.5 dB Programmable TTL Controlled Attenuator, SMA Female
                                    to SMA Female, 0.5 dB Steps From 30 MHz to 3 GHz


                                                                                                                       CN_0992




                                                                       DETAIL A  T&B #609-1057  FUNCTION  .5dB TTL CONT.  1dB TTL CONT.  2dB TTL CONT.  4dB TTL CONT.  8dB TTL CONT.  16dB TTL CONT.  32dB TTL CONT.  NO CONNECTION  DC SUPPLY  GROUND  SIZE  A





                                        4-40 X 0.25 DP  2-PLACES  BOTH ENDS   PIN  1  2  3  4  5  6  7  8  9  10 1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL. 2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.  SCALE  N/A







                                                    1.250  31.75  O.C.        0.125     3.18                   3.  DIMENSIONS ARE IN INCHES [mm].  041117






                                                                                                            NOTES:     CAD FILE


                                  SMA FEMALE   2-PLACES                          0.23     5.8                    PE70A5005  CAGE CODE   53919









           DETAIL A                                                                                         DWG TITLE



                                                                                  12.7
                                                                               0.50
                                                                                                2.50     63.5




                                                                                                           R
                                                                                                               THE ENGINEER'S RF SOURCE







                                                                                                                 Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623 Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com
                                                                           0.48  12.2
                                                                                            STANDARD TOLERANCES  *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES






                                                                                                .XXX  ±0.005
                                                      1.75  44.5                              .XX   ±0.01




                                                       PE70A5005  REV 1.0                                              6
   2912   2913   2914   2915   2916   2917   2918   2919   2920   2921   2922