Page 2918 - RF Attenuator Datasheets
P. 2918

95 dB Programmable TTL Controlled Attenuator, SMA Female
               to SMA Female, 1 dB Steps From 30 MHz to 3 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5007



                   The PE70A5007 is a 7 Bit Programmable Attenuator which operates over the frequency range of 30 MHz to 3000 MHz. The
                   50 ohm design supports TTL control logic and has an attenuation range that covers 0 to 95 dB in 1 dB steps. Attenuation
                   steps are 1, 2, 4, 8, 16, 32, and 32 dB. Insertion loss is 6 dB maximum with a maximum RF input power +20 dBm. Additional
                   typical performance includes +/- 1.0 dB attenuation accuracy and switching speed of 0.7 microseconds. The DC supply is +5
                   Vdc @ 50 mA. The compact and rugged package design supports SMA female RF input/output connectors, and a 10 pin male
                   connector socket for DC and TTL controls. A mating DC cable connector plug assembly (model PE3C4220-24) is available in
                   stock as an accessory. The PE70A5007 has an operational termperature range of -40°C to +85°C.


                   Features
                       •  7 Bit Programmable Attenutor                   •  Swithing Speed: 0.7 microseconds typ
                       •  30 to 3000 MHz Bandwidth                       •  Insertion Loss: 6.0 dB max
                       •  0-95 dB attenuation                            •  Attenuation Accuracy: +/- 1 dB typ
                       •  1 dB Step Size                                 •  DC Bias: +5 Vdc @ 50 mA
                       •  50 Ohms                                        •  SMA female connectors

                   Applications
                       •  Electronic Warfare            •  Military and Wireless         •  Military & Space
                       •  Test & Measurement             Communications Systems          •  Radar

                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.03                          3            GHz
                       Mean Attenuation Range                 0                           95            dB
                       Insertion Loss                                                      6            dB
                       Input VSWR                                                        2.2:1
                       Survival Power Average                                             +25           dBm
                       Power Handling Capacity                                          +20 CW          dBm
                       Accuracy of Attenuation
                                 1 dB to 7 dB                              ±0.5                         dB
                                 8 dB to 11 dB                              ±1                          dB
                                   to                                      ±1.25                        dB
                                 12 dB to 95 dB is ±1.25 dB or 3% whichever is greater
                       .
                       Step Size                              1                                         dB
                       Switching Time                                                      1             µs
                       Logic Input
                                 Logic “0” (Bit Off)          0                                         Volts
                                 Logic “1” (Bit On)           5                                         Volts
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 95 dB Programmable TTL Controlled Attenuator, SMA Female to SMA Female, 1 dB Steps
                      From 30 MHz to 3 GHz PE70A5007







                                                       PE70A5007  REV 1.0                                              1
   2913   2914   2915   2916   2917   2918   2919   2920   2921   2922   2923