Page 2919 - RF Attenuator Datasheets
P. 2919

95 dB Programmable TTL Controlled Attenuator, SMA Female
               to SMA Female, 1 dB Steps From 30 MHz to 3 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5007


                       . .


                       Performance by Frequency
                            Description        F1         F2        F3         F4         F5           Units
                       Frequency Range      0.03 to 0.03   0.03 to 3                                    GHz
                       Insertion Loss, Typ     3.5       4.2                                            dB
                       .
                       Electrical Specification Notes:
                       1, 2, 4, 8, 16, 32, and 32 dB bit Steps

                   Mechanical Specifications
                       Size
                       .
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C
                       Storage Range                                     -65 to +150 deg C



                   Compliance Certifications (see product page for current document)

                   Plotted and Other Data
                       Notes:



























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 95 dB Programmable TTL Controlled Attenuator, SMA Female to SMA Female, 1 dB Steps
                      From 30 MHz to 3 GHz PE70A5007







                                                       PE70A5007  REV 1.0                                              2
   2914   2915   2916   2917   2918   2919   2920   2921   2922   2923   2924