Page 2924 - RF Attenuator Datasheets
P. 2924

60 dB With 8 Bit Programmable TTL Controlled Attenuator, SMA
        Female To SMA Female, 0.25 dB Steps From 30 MHz To 6 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5000



                   The PE70A5000 is a 8 Bit Programmable 60 dB Pin Diode Attenuator with Step Resolution as Low as 0.25 dB over the
                   Operating Frequency Range from 0.03 GHz to 6 GHz. The RF Input/Output Connectors are SMA Female. Along with a 15 Pin
                   Micro-D Female Control Socket.  The unit is shipped with a Micro-D Mating Connector.

                   Features
                       •  8 Bit Programmable 60 dB Pin Diode Attenuator  •  Insertion Loss 4 dB Max
                       •  0.03 GHz to 6 GHz Frequency Range              •  RF Connectors are SMA Female
                       •  60 dB Attenuation Range                        •  15 Pin Micro-D Female Connector
                       •  Step Resolution of 0.25 dB

                   Applications
                       •  Electronic Warfare            •  Military & Space              •  Military Communications Systems
                       •  Test & Measurement            •  Radar


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.03                          6            GHz
                       Mean Attenuation Range                 0                           60            dB
                       Insertion Loss                                                      4            dB
                       Return Loss                                                        -8.5          dB
                       Input VSWR                                                        2.2:1
                       Power Rating                                         20            +20           dBm
                       Attenuation Flatness
                                 @ 10 dB                                    ±1                          dB
                                 @ 20 dB                                   ±1.5                         dB
                                 @ 40 dB                                    ±3                          dB
                                 @ 60 dB                                    ±5                          dB
                       .
                       Accuracy of Attenuation
                                 0 dB to 30 dB                              ±1                          dB
                                 30 dB to 50 dB                            ±1.3                         dB
                                 50 dB to 60 dB                            ±1.5                         dB
                       .
                       Step Size                             0.25                                       dB
                       Switching Time                                                     50             µs
                       DC Power Supply @ 155 mA                             12                          Volts
                       DC Power Supply                       10.8                        13.2           Volts
                       Logic Input


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 60 dB With 8 Bit Programmable TTL Controlled Attenuator, SMA Female To SMA Female,
                      0.25 dB Steps From 30 MHz To 6 GHz PE70A5000







                                                       PE70A5000  REV 1.0                                              1
   2919   2920   2921   2922   2923   2924   2925   2926   2927   2928   2929