Page 2925 - RF Attenuator Datasheets
P. 2925

60 dB With 8 Bit Programmable TTL Controlled Attenuator, SMA
        Female To SMA Female, 0.25 dB Steps From 30 MHz To 6 GHz


      TECHNICAL DATA SHEET                                                                           PE70A5000



                                 Logic “0” (Bit Off)         -0.3                         0.8           Volts
                                 Logic “1” (Bit On)           2                            5            Volts
                       .
                       . .

                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             1.8 in [45.72 mm]
                       Height                                            0.5 in [12.7 mm]
                       .
                       Weight                                            0.13 lbs [58.97 g]
                       Connector 1                                       SMA Female
                       Connector 2                                       SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -40 to +85 deg C
                       Storage Range                                     -65 to +125 deg C

                       Humidity                                          MIL-STD-202F, METHOD 103B COND. B
                       Shock                                             MIL-STD-202F, METHOD 213B COND. B
                       Vibration                                         MIL-STD-202F, METHOD 204D COND. B
                       Altitude                                          MIL-STD-202F, METHOD 105C COND. B
                       Temperature Cycling                               MIL-STD-202F, METHOD 107
                       Salt Spray                                        MIL-STD-202F, METHOD 105C COND. B

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant
                       REACH Compliant                                   12/17/2014

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.
















                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 60 dB With 8 Bit Programmable TTL Controlled Attenuator, SMA Female To SMA Female,
                      0.25 dB Steps From 30 MHz To 6 GHz PE70A5000







                                                       PE70A5000  REV 1.0                                              2
   2920   2921   2922   2923   2924   2925   2926   2927   2928   2929   2930