Page 2923 - RF Attenuator Datasheets
P. 2923

PE70A5007 CAD Drawing
                                95 dB Programmable TTL Controlled Attenuator, SMA Female
                                     to SMA Female, 1 dB Steps From 30 MHz to 3 GHz


                                                                                                                       CN_0992




                                                                     DETAIL A  T&B #609-1057  FUNCTION  1dB TTL CONT.  2dB TTL CONT.  4dB TTL CONT.  8dB TTL CONT.  16dB TTL CONT.  32dB TTL CONT.  32dB TTL CONT.  NO CONNECTION  +5Vdc  GROUND  SIZE  A







                                                                             PIN  1  2  3  4  5  6  7  8  9  10  2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.  SCALE  N/A
                                       4-40 X 0.25 DP  2-PLACES  BOTH ENDS  1.250  31.75  O.C.    0.125    3.18  1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL. 3.  DIMENSIONS ARE IN INCHES [mm].  041117











                                                                                                            NOTES:     CAD FILE



                                   SMA FEMALE  2-PLACES                          0.23    5.8                     PE70A5007  CAGE CODE   53919









            DETAIL A                                                                                        DWG TITLE





                                                                                  0.50  12.7    2.50  63.5




                                                                                                           R
                                                                                                               THE ENGINEER'S RF SOURCE Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623 Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com









                                                                                            STANDARD TOLERANCES




                                                                            0.48  12.2                *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES
                                                     2.50  63.5                               .XX   ±0.01  .XXX  ±0.005






                                                       PE70A5007  REV 1.0                                              6
   2918   2919   2920   2921   2922   2923   2924   2925   2926   2927   2928