Page 2941 - RF Attenuator Datasheets
P. 2941

30 dB With 5 Bit Programmable TTL Controlled
                 Attenuator, 2.92mm Female To 2.92mm Female,
                       1 dB Steps From 100 MHz To 40 GHz

      TECHNICAL DATA SHEET                                                                           PE70A5002



                       Performance Data

                                                     +25°C Attenuation vs. Frequency Plot
                                                           ATTENUATION VS FREQUENCY
                                                  0
                                                  5
                                                 ATTENUATION (dB)   15
                                                 10

                                                 20
                                                 25
                                                 30
                                                 35
                                                    0   5  10   15  20  25  30  35  40
                                                                FREQUENCY (GHz)

                                                     -40°C Attenuation vs. Frequency Plot
                                                  0        ATTENUATION VS FREQUENCY
                                                  5
                                                 ATTENUATION (dB)   15
                                                 10

                                                 20
                                                 25
                                                 30
                                                 35
                                                    0   5  10   15  20  25  30  35  40
                                                                FREQUENCY (GHz)

                                                     +85°C Attenuation vs. Frequency Plot
                                                           ATTENUATION VS FREQUENCY
                                                  0
                                                  5
                                                 ATTENUATION (dB)   15
                                                 10

                                                 20
                                                 25
                                                 30
                                                 35
                                                   0    5  10   15  20  25  30  35  40
                                                                FREQUENCY (GHz)






                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB With 5 Bit Programmable TTL Controlled Attenuator, 2.92mm Female To 2.92mm Fe-
                      male, 1 dB Steps From 100 MHz To 40 GHz PE70A5002







                                                       PE70A5002  REV 1.0                                              3
   2936   2937   2938   2939   2940   2941   2942   2943   2944   2945   2946