Page 2960 - RF Attenuator Datasheets
P. 2960

PE70A5013 CAD Drawing
                              Bench-Top 95 dB Programmable TTL Controlled Attenuator, SMA
                                Female to SMA Female, 1 dB Steps From 200 MHz to 6 GHz


                                                                                                                       CN_1408


                                                                               FOUNCTION  CHASSIS GROUND  RECEIVED DATA  TRANSMITTED DATA  NO CONNECTION  SIGNAL GROUND  NO CONNECTION  RTS  CTS  NO CONNECTION  SIZE  A


                                                             1
                                                                6
                                                             2
                                                                7     DETAIL A  DE-9S
                                                             3
                                                                8
                                                             4
                                                                9
                                                             5
                                                                               PIN  1  2  3  4  5  6  7  8  9          SCALE  N/A
                                                                                                              2.  ALL SPECIFICATIONS ARE SUBJECT TO CHANGE WITHOUT NOTICE AT ANY TIME.
                                               6.75  171.45                                                  1.  UNLESS OTHERWISE SPECIFIED ALL DIMENSIONS ARE NOMINAL.
                                                                                                               3.  DIMENSIONS ARE IN INCHES [mm].  CAD FILE             041317  1

        MOMENTARY SWITCH FOR MANUAL CONTROL





                                                                                                            NOTES:











          2-PLACES  TAP TO STEP  HOLD TO JOG           DETAIL A  A                                      THIS UNIT IS SUPPLIED WITH A 12 VOLT TRANSFORMER(100-240VAC)  DWG TITLE  PE70A5013  CAGE CODE   53919











                                 R
                                  THE ENGINEER'S RF SOURCE  www.pasternack.com   PE70A5013  6.75     171.45  SWITCHCRAFT 712A JACK  ACCEPTS .22INCHES Ø PLUG   REAR VIEW  R

          2-PLACES
        CURRENT ATTENUATION DISPLAYED                    SEE NOTE                                     NOTE :   THE ENGINEER'S RF SOURCE Pasternack Enterprises, Inc. P.O. Box 16759 | Irvine | CA | 92623 Phone: (949) 261-1920 | Fax: (949) 261-7451 Website: www.pasternack.com | E-Mail: sales@pasternack.com













             SMA FEMALE  4-PLACES     3.25     82.55                                        STANDARD TOLERANCES  .XX    ±0.010  .XXX   ±0.005  *STANDARD TOLERANCES APPLY ONLY TO DIMENSIONS IN INCHES






                                              .15  3.81



                                                       PE70A5013  REV 1.0                                              9
   2955   2956   2957   2958   2959   2960   2961   2962   2963   2964   2965