Page 3012 - RF Attenuator Datasheets
P. 3012

95 dB Programmable USB Controlled Attenuator, SMA Female
               to SMA Female, 1 dB Steps From 200 MHz to 6 GHz


      TECHNICAL DATA SHEET                                                                           PE70A3902



                   The PE70A3902 is a USB Controlled Programmable Attenuator which operates over the frequency range of 200 MHz to 6000
                   MHz. The solid state design supports a USB interface and MS .NET 4.0+ framework. The PE70A3902 has an attenuation
                   range that covers 0 to 95 dB in 1 dB steps. Attenuation steps are 1, 2, 4, 8, 16, 32, and 32 dB bit steps. Insertion loss is 8 dB
                   maximum with a maximum operating RF input power +20 dBm. Additional typical performance includes +/- 1.0 dB attenuation
                   accuracy and switching speed of 1 microseconds. The DC supply is +5 Vdc @ 50 mA. The compact and rugged package
                   design supports SMA female RF input/output connectors, and a USB MINI-B connector for DC and serial controls. A 6 ft USB
                   A to USB MINI-B cable is included. The PE70A3902 has an operational termperature range of -40°C to +85°C.


                   Features
                       •  7 Bit Programmable Attenutor                   •  Swithing Speed: 10 microseconds typ
                       •  200 to 6000 MHz Bandwidth                      •  Insertion Loss: 8 dB max
                       •  0-95 dB attenuation                            •  Attenuation Accuracy: +/-1.0 dB typ
                       •  1 dB Step Size                                 •  DC Bias: +5 Vdc @ 50 mA
                       •  50 Ohms                                        •  SMA female connectors

                   Applications
                       •  Electronic Warfare            •  VSAT                          •  Space Systems
                       •  Electronic Countermeasures    •  Radar                         •  Test Instrumentation
                       •  Microwave Radio               •  Fiber Optic                   •  Telecom Infrastructure


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       0.2                           6            GHz
                       Mean Attenuation Range                 0                           95            dB
                       Insertion Loss                                                      8            dB
                       Input VSWR                                                         2:1
                       Survival Power Average                                             +25           dBm
                       Power Handling Capacity                                          +20 CW          dBm
                       Accuracy of Attenuation
                                 1 dB to 7 dB                              ±0.5                         dB
                                 8 dB to 11 dB                              ±1                          dB
                                 12 dB to 95 dB is ±1.25 dB or 4% whichever is greater
                       .
                       Step Size                              1                                         dB
                       Switching Time                                                      1             µs
                       Logic Input
                                 Logic “0” (Bit Off)          0                                         Volts
                                 Logic “1” (Bit On)           5                                         Volts
                       .


                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 95 dB Programmable USB Controlled Attenuator, SMA Female to SMA Female, 1 dB Steps
                      From 200 MHz to 6 GHz PE70A3902







                                                       PE70A3902  REV 1.0                                              1
   3007   3008   3009   3010   3011   3012   3013   3014   3015   3016   3017