Page 3046 - RF Attenuator Datasheets
P. 3046

0 to 60 dB Voltage Variable Attenuator, PIN
                            Diode, 2 GHz To 4 GHz, SMA


      TECHNICAL DATA SHEET                                                                           PE70A2000



                   The PE70A2000 is an Analog Controlled 60 dB Pin Diode Attenuator operating from 2 GHz to 4 GHz, and over a temperature
                   range of -55 Deg C to + 85 Deg C.  The Input/Output RF Connectors are Removable SMA Female.  The control connector is
                   a 15 Pin Micro D, with a mating connector supplied.

                   Features
                       •  Analog Controlled 60 dB Pin Diode Attenuator   •  Input Power 30 dBm Survival
                       •  2 GHz to 4 GHz Frequency Range                 •  Switching Time 500 nsec
                       •  Insertion Loss 2.0 dB Max                      •  Removable SMA Female Connectors
                       •  VSWR 2.0:1 Max                                 •  15 Pin Micro D Control Connector
                       •  Input Power  20 dBm Operating


                   Applications
                       •  Electronic Warfare            •  Military & Space              •  Military Communications Systems
                       •  Test & Measurement            •  Radar


                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                        2                            4            GHz
                       Mean Attenuation Range                 0                           60            dB
                       Insertion Loss
                                                                                           2            dB
                       .
                       VSWR                                                               2:1
                       Power Rating                                        +20                          dBm
                       Survival Power Rating                                              +30           dBm
                       Attenuation Flatness
                                 10 dB                                     ±0.45                        dB
                                 20 dB                                     ±0.8                         dB
                                 40 dB                                     ±1.5                         dB
                                 60 dB                                     ±1.6                         dB
                       .
                       Switching Time                                                     500            ns
                       Analog Control                                       10                         dB/Volt
                       DC Power Supply
                                 12 to 15 VDC                                             125           mA
                                 -12 to -15 VDC                                           50            mA
                       . .




                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 60 dB Voltage Variable Attenuator, PIN Diode, 2 GHz To 4 GHz, SMA PE70A2000








                                                       PE70A2000  REV 1.0                                              1
   3041   3042   3043   3044   3045   3046   3047   3048   3049   3050   3051