Page 3054 - RF Attenuator Datasheets
P. 3054

0 to 60 dB Voltage Variable Attenuator, PIN
                            Diode, 4 GHz To 8 GHz, SMA


      TECHNICAL DATA SHEET                                                                           PE70A2001



                   Mechanical Specifications
                       Size
                       Length                                            2 in [50.8 mm]
                       Width                                             1.8 in [45.72 mm]
                       Height                                            0.5 in [12.7 mm]
                       .
                       Weight                                            0.2 lbs [90.72 g]
                       Input Connector                                   SMA Female
                       Output Connector                                  SMA Female

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +85 deg C
                       Storage Range                                     -65 to +125 deg C

                       Environment                                       MIL-STD-202F, METHOD 107
                       Humidity                                          MIL-STD-202F, METHOD 103B COND. B
                       Shock                                             MIL-STD-202F, METHOD 213B COND. B
                       Vibration                                         MIL-STD-202F, METHOD 204D COND. B
                       Altitude                                          MIL-STD-202F, METHOD 105C COND. B
                       Temperature Cycle                                 MIL-STD-202F, METHOD 107

                   Compliance Certifications (visit www.Pasternack.com for current document)
                       Not RoHS Compliant

                   Plotted and Other Data
                       Notes:
                      •  Values at +25 °C, sea level
                      •  ESD Sensitive Material, Transport material in Approved ESD bags. Handle only in approved ESD Workstation.

























                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 60 dB Voltage Variable Attenuator, PIN Diode, 4 GHz To 8 GHz, SMA PE70A2001








                                                       PE70A2001  REV 1.0                                              2
   3049   3050   3051   3052   3053   3054   3055   3056   3057   3058   3059