Page 3068 - RF Attenuator Datasheets
P. 3068

0 to 60 dB Voltage Variable Attenuator, PIN
                            Diode, 8 GHz To 18 GHz, SMA


      TECHNICAL DATA SHEET                                                                           PE70A2003



                   The PE70A2003 is a 60 dB PIN Diode Attenuator that operates from 8 GHz to 18 Ghz.  The Input/Output RF Connectors are
                   Removable SMA Female.  The control connector is a 15 Pin Micro D, with a mating connector supplied.  The Attenuator has
                   an Insertion Loss of 3.7 dB max, a typical IP1dB of +20 dBm and a survival Power Max of +30 dBm.

                   Features
                       •  PIN Attenuator                                 •  0 - 6 VDC Control Voltage Range
                       •  8 GHz to 18 GHz Frequency Range                •  Removeable SMA Female Connectors
                       •  60 dB Attenuation


                   Applications
                       •  Electronic Warfare            •  Military & Space              •  Military Communications Systems
                       •  Test & Measurement            •  Radar

                   Electrical Specifications (Values at 25°C, sea level)

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                        8                           18            GHz
                       Mean Attenuation Range                 0                           60            dB
                       Insertion Loss
                                                                                          3.7           dB
                       .
                       VSWR                                                               2:1
                       Power Rating                                        +20                          dBm
                       Survival Power Rating                                              +30           dBm
                       Attenuation Flatness
                                 10 dB                                     ±0.8                         dB
                                 20 dB                                     ±1.1                         dB
                                 40 dB                                     ±1.5                         dB
                                 60 dB                                     ±1.6                         dB
                       .
                       Switching Time                                                     500            ns
                       Control                                0                            6            Volts
                       DC Power Supply
                                 12 to 15 VDC                                             125           mA
                                 -12 to -15 VDC                                           50            mA
                       . .







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 0 to 60 dB Voltage Variable Attenuator, PIN Diode, 8 GHz To 18 GHz, SMA PE70A2003








                                                       PE70A2003  REV 1.0                                              1
   3063   3064   3065   3066   3067   3068   3069   3070   3071   3072   3073