Page 380 - RF Attenuator Datasheets
P. 380

9 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female
     Passivated Stainless Steel Body Rated to 2 Watts Up to 40 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7395-9


                   Mechanical Specifications
                       Size
                       Length                                            1.04 in [26.42 mm]
                       Width/Diameter                                    0.312 in [7.92 mm]
                       .
                       Weight                                            0.015 lbs [6.8 g]
                       Body Material and Plating                         Passivated Stainless Steel

                       Configuration
                       Design                                            Fixed
                       Package Style                                     Connectorized Module
                       Connectors
                            Description                      Connector 1                 Connector 2
                       Type                                  2.92mm Male                 2.92mm Female
                       Connector Specification                MIL-C-39012                 MIL-C-39012
                       Contact Material and Plating    Beryllium Copper, Gold over Nickel   Beryllium Copper, Gold over Nickel
                       Contact Plating Specification          1.3µm/2µm                    1.3µm/2µm
                       Outer Conductor Material and Plating   Passivated Stainless Steel   Passivated Stainless Steel
                       Coupling Nut Material and Plating   Passivated Stainless Steel
                       Body Material and Plating         Passivated Stainless Steel   Passivated Stainless Steel
                       .

                   Environmental Specifications
                       Temperature
                       Operating Range                                   -55 to +125 deg C
                       Storage Range                                     -55 to +125 deg C



                   Compliance Certifications (visit www.Pasternack.com for current document)
                       RoHS Compliant
                       REACH Compliant                                   12/17/2015

                   Plotted and Other Data
                       Notes:














                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 9 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female Passivated Stainless Steel Body
                      Rated to 2 Watts Up to 40 GHz PE7395-9







                                                       PE7395-9  REV 1.2                                               2
   375   376   377   378   379   380   381   382   383   384   385