Page 376 - RF Attenuator Datasheets
P. 376

6 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female
     Passivated Stainless Steel Body Rated to 2 Watts Up to 40 GHz




     RF Fixed Attenuators Technical Data Sheet                                                            PE7395-6


                       Typical Performance Data


                                                                  Return Loss
                                  0

                                -10

                                -20

                               dB  -30

                                -40
                                                                                                    S11
                                -50                                                                 S22
                                                                                                    Max
                                -60
                                    0      4      8     12     16     20     24     28     32     36     40
                                                                   Freq (GHz)




                                                                Attenuation
                                 -2
                                 -3
                                 -4
                                 -5

                               dB  -6
                                 -7
                                 -8

                                 -9
                                -10
                                    0      4      8     12     16     20     24     28     32     36     40
                                                                   Freq (GHz)







                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 6 dB Fixed Attenuator, 2.92mm Male to 2.92mm Female Passivated Stainless Steel Body
                      Rated to 2 Watts Up to 40 GHz PE7395-6







                                                       PE7395-6  REV 1.2                                               3
   371   372   373   374   375   376   377   378   379   380   381