Page 422 - RF Attenuator Datasheets
P. 422

30 dB Fixed Attenuator, BNC Male to BNC Female
     Brass Nickel Body Rated to 2 Watts Up to 4 GHz




     RF Fixed Attenuators Technical Data Sheet                                                          PE7049-30


                   Features
                       •  Bidirectional                                 •  Max Power 2 Watts (CW)
                       •  DC to 4 GHz Frequency Range                   •  VSWR < 1.25:1
                       •  Attenuation 30±0.8 dB
                   Applications
                       •  Instrumentation               •  Prototyping and characterization
                       •  Precision measurements        •  Production systems
                   .
                    Description
                   Pasternack carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power
                   dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known
                   amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced
                   to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance
                   match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers,
                   receivers and detectors, adjusting the signal level to a range that is optimal.

                   Few RF components are as commonly used as fixed coaxial attenuators, and Pasternack carries one of the largest in-stock
                   varieties and ships them same day. The 30 dB Fixed Attenuator PE7049-30 is rated to 2 Watts and operates from DC to 4 GHz.
                   The versatile coaxial package uses BNC male to BNC female connectors and is also REACH and RoHS compliant.

                   Electrical Specifications

                                 Description              Minimum        Typical       Maximum         Units
                       Frequency Range                       DC                            4             GHz
                       Impedance                                            50                         Ohms
                       Nominal Attenuation                                  30                          dB
                       Attenuation Accuracy                                ±0.8                         dB
                       VSWR                                                              1.25:1
                       Input Power, CW                                                     2           Watts
                                           derated linearly to 0.5W at +125°C

                       Input Power, Peak                                                  250          Watts
                                           5µs pulse, 0.05% duty cycle
                       .









                      Click the following link (or enter part number in “SEARCH” on website) to obtain additional part information including price,
                      inventory and certifications: 30 dB Fixed Attenuator, BNC Male to BNC Female Brass Nickel Body Rated to 2 Watts Up to
                      4 GHz PE7049-30







                                                       PE7049-30  REV 1.1                                              1
   417   418   419   420   421   422   423   424   425   426   427